![]() |
Design Wavelength | 780 nm | Magnification | Infinite |
Numerical Aperture | 0.15 | Window Thickness | 0.25 mm |
Clear Aperture | 5.50 mm | Laser Window Material / Index | N-BK7/1.517 |
Effective Focal Length | 18.4 mm | Glass | D-ZK3 |
Working Distance | 15.86 mm | Surface Quality | 40-20 Scratch-Dig(Entire Bulk Material) |
354280-B | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
C280TMD-B | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
![]() |
Vd number | 60.71 |
---|---|
CTE (10-6 / °C) | 7.6 |
Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 3.2 |
|
|
|
z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient |
R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient |
k | Conic Constant | A8 | 8th Order Aspheric Coefficient |
A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |