![](/images/newhp/Thorlabs_Logo_Red.png)
RoHS
Certification
In accordance with the RoHS Directive 2011/65/EU (recast EU 2015/863) on the restriction of the use of certain hazardous substances in electrical and electronic equipment, Thorlabs hereby declares that the product listed below is exempt from the requirements from the Directive because their intended application is excluded pursuant to Annex III or Annex IV of the Directive.
Item Number | Item Description | Exemption |
---|---|---|
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V | Exempt - Annex III - 6(a) |
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V | Exempt - Annex III - 6(c) |
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V | Exempt - Annex III - 7(c)-I |
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V | Exempt - Annex III - 7(a) |
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V | Exempt - Annex III - 6(b) |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
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
August 17, 2024
3-6-3 Kitamachi, Tokyo 179-0081 Japan
Sales: +81-3-6915-7701 www.thorlabs.com