Software for ERM100 Series Extinction Ratio Meter

The following software packages are available:

  1. Software: Software package with graphical user interface for operating the device in standard applications.
  2. Firmware: An internal program that controls the ERM100 Series.
  3. Drivers: Instrument drivers to directly operate the device via external software to extend or adapt the functionality to user specific requirements.
  4. Utilities: Thorlabs Device Firmware Upgrade Wizard to install new firmware.
Software  
DescriptionRemote control utility for the ERM100 Extinction Ratio Meter.
Version1.0
Filesize7.46 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ 2000 with ServicePack 3 or later. USB port.
Additional SoftwareInstrument drivers for the PM300/PM300E. National Instruments™ VISA Engine V4.0 or higher. See www.ni.com/visa for details and downloads.
Firmware  
DescriptionERM100 Extinction Ratio Meter internal software. 
Version1.0.0
Filesize69.9 KB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System RequirementsWindows™ 2000 with ServicePack 3 or later. USB2.0 port.
Additional SoftwareThorlabs DFU-Wizard (Please See the Utilities Tab)
Drivers  
DescriptionVISA instrument driver for the ERM100 Extinction Ratio Meter for text based programming ewnvironments, National Instruments™ LabWindows™/CVI, and LabVIEW™. 
Version1.1
Filesize5.28 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ 2000 with ServicePack 3 or later. USB port.
Additional SoftwareInstrument drivers for the PM300/PM300E. National Instruments™ VISA Engine V4.0 or higher. See www.ni.com/visa for details and downloads.

Thorlabs Device Firmware Upgrade Wizard

Thorlabs Device Firmware Upgrade Wizard  
DescriptionSoftware to install new firmware to Thorlabs USB devices with DFU (Device Firmware Upgrade) support.
Version2.4.0
Filesize94.8 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ XP-SP2 (32-bit version), Windows™ Vista (32/64-bit version), Windows™ 7 (32/64-bit version), Windows™ 8 (32/64-bit version). USB port.

Thorlabs Instrument Communicator 2

Thorlabs Instrument Communicator 2  
DescriptionSoftware for basic 488.2 instrument communication functionality.
Version1.5.0
Filesize110 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ XP-SP2 (32-bit version), Windows™ Vista (32/64-bit version), Windows™ 7 (32/64-bit version), Windows™ 8 (32/64-bit version). USB port.