USB HID Joystick SoftwareThis software provides a test utility that can be used to verify the HID In and Out reporting of the MCMJ1, MCMK1, MCMK3, and MCMK4 Joysticks through a visual interface. The firmware update utility can be used to update the joystick's firmware. - Software: Software package with a test utility for USB HID Joysticks.
- Firmware: The latest version of the firmware.
- Utilities: Firmware upgrade tool which is necessary for updating the firmware.
- Archive: Previous version of the USB HID Joystick Test Utility.
Software | | |
---|
Description | This package contains the Thorlabs Joystick Test Utility, which can be used to troubleshoot and test the HID reporting of the MCMJ1, MCMK1, MCMK3, and MCMK4 Joysticks. See the appropriate user manual for usage instructions. | | Version | 2.0 | Filesize | 4.69 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | Windows® 10 64-bit (or later) operating system, Microsoft .NET Framework 4.8 or later Client Profile, Microsoft .NET Desktop Runtime 6.0, and USB Version 2.0 are required. |
Firmware for MCMJ1 Joystick | | |
---|
Description | This is the latest version of the firmware for the MCMJ1 Joystick. | | Version | 1.0 | Filesize | 52.2 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Firmware for MCMK1 Joystick | | |
---|
Description | This is the latest version of the firmware for the MCMK1 Joystick. | | Version | 1.4 | Filesize | 49.0 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Firmware for MCMK3 Joystick | | |
---|
Description | This is the latest version of the firmware for the MCMK3 Joystick. | | Version | 1.3 | Filesize | 57.9 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Firmware for MCMK4 Joystick | | |
---|
Description | This is the latest version of the firmware for the MCMK4 Joystick. | | Version | 1.0 | Filesize | 49.7 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Utilities | | |
---|
Description | Tool used to upgrade the firmware of the MCMJ1, MCMK1, MCMK3, and MCMK4 Joysticks. This tool is necessary to apply firmware updates to these joysticks. See the appropriate user manual for usage instructions. | | Version | 1.1 | Filesize | 6.64 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | Windows® 10 64-bit (or later) operating system, Microsoft .NET Framework 4.8 or later Client Profile, Microsoft .NET Desktop Runtime 6.0, and USB Version 2.0 are required. |
Software v1.0 | | |
---|
Description | This package contains the Thorlabs Joystick Test Utility, which can be used to troubleshoot and test the HID reporting of the MCMK3 Joystick. See the user manual for usage instructions. | | Version | 1.0 | Filesize | 4.81 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | Windows® 10 64-bit (or later) operating system, Microsoft .NET Framework 4.8 or later Client Profile, Microsoft .NET Desktop Runtime 6.0, and USB Version 2.0 are required. | |