Software for the Quantum Optics Educational KitsThe Quantum Optics Educational Kit Software package is a graphical user interface (GUI) that controls the data acquisition for the EDU-QOP1(/M) and EDU-QOPA1(/M) educational kits. This user-friendly GUI allows the user to monitor the detector signals during alignment, set measurement parameters, and acquire the coincidence counts. - Software: Software package with a GUI for operating the EDU-QOP1(/M) and EDU-QOPA1(/M) Quantum Optics Kits.
- Archive: The previous versions of the software.
Quantum Optics Kit Software v1.0.0.15 | | |
---|
Description | The Quantum Optics Kit installation package is used for alignment and data acquisition in the EDU-QOP1(/M) kit. |  | Version | 1.0.0.15 | Filesize | 284 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | • Windows® 10 or Higher (64-Bit) • Four Free USB 2.0 Ports (Or Suitable USB Hub) | |